Layers:					4

Individual Board Dimensions:		190.5 mm x 139.7 mm (7.500” x 5.500”)

Finished Thickness:			~0.062”

Min. Hole Size:				0.013”

Number of Holes:			577 per board (7 SLOTS 0.240" X 0.170" and 3 SLOTS 0.2")

Material:				FR4

Surface Finish:				ENIG

Copper Weight:				2 oz.

Soldermask Color:			Black

Soldermask Finish:			Matte

Silkscreen Color:			White

Silkscreen Sides:			Top Only

Turn:					5 days

Quantity:				15

Misc:					No Alpha Circuit logos/info in copper.

					There are slots outline in the .rou file! (shown in Drill_Legend.art)